Pakistan - English

Philips CorePro, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LED classic 100W A60 WW FR ND 1CT/10

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026431
Full order code: 871869970416200