Philips TrueLine, suspended, 48 W, 1410x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, DALI, UGR16

SP532P 66S/940 DEIA SM2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6600 lm, 48 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103185
Full order code: 871951497261200