Pakistan - English

Philips PowerBalance gen2, Recessed, 30 W, 600x600 mm, VPC, 4000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR16

RC461B 40S/930 DEIA W60L60 VPC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 30 W, 133 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505100595
Full order code: 871951400567900