Pakistan - English

Philips PowerBalance gen2, Recessed, 26 W, 310x1250 mm, VPC, 3400 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR16

RC463B 34S/930 DEIA W31L125 VPC

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 26 W, 133 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505100422
Full order code: 871869996610200