Pakistan - English

Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 6500 K, UGR19

RC065B G5 34S/865 PSU W60L60 OC CFW

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 6500 K, (0.31, 0.33) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401875385
Full order code: 872016951653399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product