Philips Essential SmartBright LED Downlight, 6 W, 550 lm, 3000 K, Beam angle 110°, White

DN020B G4 LED6/WW 6W 220-240V D125

Product Description

Plastic, White, Power supply unit, 550 lm, 6 W, 91 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003278908
Full order code: 872016917566200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    10,000
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads