Philips Essential SmartBright LED Downlight, 3.5 W, 300 lm, 6500 K, Beam angle 110°, White

DN020B G4 LED3/CW 3.5W 220-240V D80

Product Description

Plastic, White, Power supply unit, 300 lm, 3.5 W, 85 lm/W, 6500 K, (X=, 0.3139;Y=, 0.3326) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003277908
Full order code: 872016917552500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    10,000
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads