Philips Essential SmartBright LED Downlight, 7 W, 600 lm, 6500 K, White

DN020B G3 LED6/CW 7W 220-240V D125 GM

Product Description

Plastic, White, 600 lm, 7 W, 85.00 lm/W, 6500 K, (0.3123, 0.3283) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002509308

Downloads