Philips DRUM, Pendant track-mounted, 3D printed, 16.5 W, D218 mm, 2181 lm, 4000 K, High-gloss reflector, IP20

TC KT PT 20S/830 PSU WH401 T102

Product Description

Pendant track-mounted, D218 mm, Polycarbonate, White, Suspended, Track, Power supply unit (On/Off), 2181 lm, 16.5 W, 132 lm/W, 4000 K, (0.43, 0.40) SDCM < 5, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 912500100330
Full order code: 871869606836600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads