Philippines - English

Philips CityCharm Cordoba, Urban road & street light, 33.5 W, 4100 lm, 3000 K, CRI70, Symmetrical, Safety class II, IP66

BDS490 LED50/730 PSU II S1F GR PCN 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 4100 lm, 33.5 W, 122 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 912300024718
Full order code: 871951420326600