Philips TownGuide Performer, Urban road & street light, 32.5 W, 3080 lm, 3000 K, CRI80, Distribution symmetrical, Safety class I, IP66, SRG6-6
BDP100 LED40/830 DS PCC ALU 76P
Product Description
Urban road & street light, Aluminium, Silver, Post-top for diameter 76 mm, Power supply unit regulating, 3080 lm, 32.5 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code LED40 [LED module 4000 lm]
- Light source replaceable Yes
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified