Ireland - English

Philips Ledinaire All-in floodlights, 90 W, 10000 lm, 10500 lm, 3000 K, 4000 K, 6500 K, CRI80, Asymmetrical, IP65

BVP169 LED105/830_40_65 PSU 90W AWB PH

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 10000 lm, 10500 lm, 90 W, 115 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/cables

Order code: 911401884586
Full order code: 872016973642999

Specifications

  • Lamp family code
    LED105S [LED module, system flux 10500 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401884586 en_IE pdf 374.8 kB

Brochures

Install instructions
Mounting instruction Ledinaire Floodlight All-in SWB AWB PH pdf 12.3 MB

Visuals

Product-Photographs-911401884586_EU
Multiple assets
Product-Diagrams-911401884586_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP169 LED105/830_40_65 PSU 90W AWB PH ies 18.1 kB
LDT
LDT File - BVP169 LED105/830_40_65 PSU 90W AWB PH ldt 12.4 kB

Other

Environmental product declaration
EPD PHILIPS BVP169 LED105 830 40 65 PSU 90W AWB PH 911401884586 pdf 655.8 kB
Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP169 90W AWB PH pdf 1.0 MB