Ireland - English

Philips CorePro, LEDspot, PAR16, 50 W, GU10, 3000 K, 345 lm, CRI 80, 15000 h, Glass

CorePro LEDspot 4-50W GU10 830 36D DIM

Product Description

CorePro, LEDspot, PAR16, 50 W, GU10, 3000 K, 345 lm, CRI 80, 15000 h, Glass, 86 lm/W, EEL F, PF 0.6, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002068302
Full order code: 871951435883600

Specifications

  • Cap base
    GU10
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002068302 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 482.6 kB
Product leaflet
Localized commercial leaflet 929002068302 en_IE pdf 301.2 kB

Visuals

Product-Photographs-929002068302_EU
Multiple assets - Visuals
Product-Diagrams-929002068302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDspot 4-50W GU10 830 36D DIM IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB