Philips MASTER Value, LEDbulb, G200, 20 W, E27, 1800 K, 200 lm, CRI 80, 15000 h, Glass
LED giant 20W E27 G200 1800K smoky D
Product Description
MASTER Value, LEDbulb, G200, 20 W, E27, 1800 K, 200 lm, CRI 80, 15000 h, Glass, 30 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base E27
- Nominal lifetime 15,000 h
- Switching Cycle 20,000
- Rated Lifetime (Hours) 15,000 h
- Lighting Technology LEDbulb