Philips CoreLine waterproof G3, 37.5 W, L1200 mm, 6000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08, EL-ready
WT120C G3 60S/840 PSD L1200
New
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 6000 lm, 37.5 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)
Specifications
- Number of gear units Unit
- Driver included Yes
- Serviceability class Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified