Ireland - English

Philips FlexBlend, Suspended, 39 W, 1200x200 mm; H73 mm, SMT, 4000 lm, 4000 K, CRI>90, DALI, UGR19, EL-DC

SP340P 40S/940 DEIA MLO SMT L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 39 W, 94 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910925867129
Full order code: 871951410390000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SP340P 40S/940 DEIA MLO SMT L120 WH txt 4.1 kB
Product leaflet
Localized commercial leaflet 910925867129 en_IE pdf 372.2 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925867129_EU
Multiple assets
Product-Diagrams-910925867129_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SP340P 40S/940 DEIA MLO SMT L120 WH IES
Revit file
Revit file - SM340CI - 910925867129 ZIP
Dialux
ULD File - SP340P 40S/940 DEIA MLO SMT L120 WH ULD
Relux
ROLF File - SP340P 40S/940 DEIA MLO SMT L120 WH ROLFZ
LDT
LDT File - SP340P 40S/940 DEIA MLO SMT L120 WH LDT