Philips FlexBlend Recessed, 45 W, 600x600 mm, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, Wieland, EL-DC
RC340B 42S/940 DEIA W60L60 VPC MLO W3W2
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 45 W, 93 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years