Philips CoreLine Highbay Gen5, 88 W, 15000 lm, 4000 K, Narrow beam, IP65, IK08
BY120P G5 LED150S/840 PSU NB
Product Description
Aluminium die-cast, Grey, Power supply unit (On/Off), 15000 lm, 88 W, 170 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified