Ireland - English

Philips CoreLine Highbay Gen5, 69 W, 10500 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK05

BY122X G5 LED105S/840 SIA WB H4

Product Description

Aluminium die-cast, Grey, Sensor-ready driver Interact System-ready, Sensor SNH (R) 210, 10500 lm, 69 W, 152 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole

Order code: 911401631708
Full order code: 871951495591200

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY122X G5 LED105S/840 SIA WB H4 txt 3.6 kB
Product leaflet
Localized commercial leaflet 911401631708 en_IE pdf 452.0 kB

Brochures

Install instructions
CoreLine highbay gen5, Installation Instruction pdf 3.7 MB

Visuals

Product-Photographs-911401631708_EU
Multiple assets - Visuals
Product-Diagrams-911401631708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY122X G5 LED105S/840 SIA WB H4 IES
Revit file
BY122X G5 LED105S/840 SIA WB H4 911401631708 ZIP
Dialux
ULD File - BY122X G5 LED105S/840 SIA WB H4 ULD
Relux
ROLF File - BY122X G5 LED105S/840 SIA WB H4 ROLFZ
LDT
LDT File - BY122X G5 LED105S/840 SIA WB H4 LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY122X pdf 716.2 kB