Ireland - English

Philips Ledinaire high wattage floodlight

Proven quality. Effortless installation. Every time your dependable and affordable choice for every job

Products

Product family information

Description

Looking for a powerful and reliable floodlight for your outdoor lighting needs? Look no further than the Ledinaire floodlight high wattage! With output of up to 60,000 lm, this floodlight packs a serious punch. Its high-quality LED technology ensures exceptional energy efficiency, with system efficacy of 120 lm/W. The Ledinaire floodlight high wattage also boasts impressive durability, with a protection class of Class I and an IP65 rating. Its robust construction and IK08 rating make it suitable for even the toughest outdoor environments. Our floodlight provides bright and natural-looking light that enhances the look and feel of any outdoor space. And with its symmetrical light distribution, it's ideal for building façades and area lighting. You can be sure that your lighting system will be reliable and consistent. The Ledinaire floodlight high wattage is available in four different sizes. With its tilted universal mounting bracket and pre-assembled cable, installation is quick and easy. So upgrade your outdoor lighting system today with the Ledinaire floodlight high wattage – the perfect combination of power, efficiency and style.

Benefits

  • High lumen output: With output of up to 60,000 lm and a lumen tolerance of +/-10%, this floodlight provides powerful and reliable illumination for a range of outdoor applications.

  • Energy-efficient: The LED technology used in this floodlight ensures exceptional energy efficiency, with system efficacy of 120 lm/W and a power factor of >0.9. This helps you save money on your electricity bills while reducing your carbon footprint.

Features

  • High output of up to 60,000 lm with a lumen tolerance of +/-10%

  • Energy-efficient LED technology with a system efficacy of 120 lm/W and a power factor of >0.9

Applications

  • Bridges, Monuments, Facades
  • Arena and Sports
  • Landscape
  • Building facades, retail outlets
  • Gardens, underpasses
  • Advertising hoardings
  • Outdoor areas, parking lots
  • Retail stores fronts
  • Warehouse surroundings
  • Small recreational sports field or municipal multi-purpose sport facilities

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire high wattage floodlight en_IE pdf 798.9 kB
Install instructions
Installation Instructions BVP166 Ledinaire high wattage floodlights pdf 2.7 MB
Install instructions
Installation instruction Ledinaire High Wattage Assymmetric beam BVP166 AWB pdf 27.3 MB
EcoDesign document
EcoDesign pdf 735.9 kB
EcoDesign document
EcoDesign pdf 725.9 kB

Visuals

Family-Photographs-Ledinaire high wattage floodlight
Multiple assets
Video
Installation video Ledinaire Floodlight All-in mp4 20.3 MB

Photometry and Lighting design

Family-IES-Ledinaire high wattage floodlight
Multiple assets