Flexo Print

Product Description

Products

Product Compare
80
-
-
-
G13 | Medium Bi-Pin Fluorescent
TL 100W/10-R UV-A

TL 100W/10-R UV-A

928006901029
100
-
-
-
G13 | Medium Bi-Pin Fluorescent
62
-
-
-
G13 | Medium Bi-Pin Fluorescent
TL 140W/03

TL 140W/03

928012700303
140
-
-
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Tubular low-pressure mercury vapour discharge lamps

Benefits

  • Best match with photo sensitizers

  • Highest output on irradiated area

Features

  • Internally coated with a white fluorescent powder to convert the short-wave UV radiation into useful actinic radiation

  • Emit radiation in the range 380 - 480 nm with a maximum at 420 nm

Applications

  • Diazo copying machines
  • Marine aquaria
  • Phototherapy (neonatal jaundice treatment)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.