Philips Iridium gen4, Road & street light, 34 W, 4576 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66, SRG6-6

BGP501 LED55-4S/740 II DM11 BL2 FG GF SR

Product Description

Road & street light, Aluminium, Grey, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 4576 lm, 34 W, 135 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866560
Full order code: 871951405992400

Specifications

  • Lamp family code
    LED55-4S [LED module, system flux 5600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads