Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Interact for outdoor spaces
Cellular Nodes
LLC7891/00 CT KIT MS EU4VF
Back to family
Back to Pioneers of Light
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
CityTouch
Signify LLC7891/00 CT KIT MS EU4VF
Product Description
Signify LLC7891/00 CT KIT MS EU4VF
Order code:
913701056903
Full order code:
871951433645200
Specifications
Expand all
Operating and Electrical
Line Frequency
50 or 60 Hz
Input current (nom.)
0.025 A
Mechanical and Housing
Net Weight (Piece)
1.400 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
-30 to +60 °C
Product Data
Order product name
LLC7891/00 CT KIT MS EU4VF
Full product name
LLC7891/00 CT KIT MS EU4VF
Full EOC
871951433645200
Order code
913701056903
Material no. (12 NC)
913701056903
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8719514336452
Numerator – packs per outer box
10
EAN/UPC - Case
8719514336469
Downloads
Leaflets
Product Data Sheet
Product Data Sheet
pdf 271.1 kB
Product leaflet
Localized commercial leaflet 913701056903 en_GB
pdf 47.7 kB
Brochures
Installation instructions
Install Instructions
pdf 1.1 MB
Visuals
Product-Photographs-913701056903_EU
Multiple assets