Product family information
Description
CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with MR16 GU5.3 holders and are designed as a retrofit replacement for halogen or incandescent spots. LEDlamps deliver huge energy savings and minimize maintenance cost.
Benefits
Warm white light
Up to 80% energy saving compared with halogen lamps
Features
Easy retrofit
Lifetime of 25,000 to 45,000 hours