Philips PowerBalance RC360B

PowerBalance RC360 – Perfect combination of sustainable performance and return on investment

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

When it comes to lighting an office space with LED luminaires, people are usually willing to invest in sustainability, provided the investment pays back. At the same time, the system should comply with office lighting norms in order to ensure a comfortable working environment. PowerBalance RC360 offers the ideal combination of sustainable performance and return on investment on the one hand, and compliance with relevant office norms on the other. It reduces energy costs by more than half compared to a T5 solution, and the light source also has a longer lifetime. This results in significantly lower operating costs, ensuring a payback that meets the needs of the specification market. The architecture of PowerBalance RC360 enables a range of highly versatile modular and semi-modularluminaires. These can be easily mounted in ceilings with exposed or concealed T-bars, as well as plaster ceilings and bandraster-type ceilings.

Benefits

  • Delivers substantial savings on operating costs compared to T5

  • Fully compliant with relevant office norms

Features

  • State-of-the-art optical/LED technology

  • High efficacy:115 lm/W

Applications

  • General lighting for office buildings
  • General lighting for healthcare applications
  • General lighting for educational applications

Warning & Safety

  • The product is IP40 and as such is not protected against water ingress, so we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips/Signify cannot guarantee safe use and the product warranty will become void

Downloads