PowerBalance RC360B, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI≥90, UGR19

RC360B 34S/940 PSU W60L60 VPC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit (On/Off), 3400 lm, 26 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI≥90, UGR19, Wide beam office-compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 96461000
Full order code: 871869996461000

Downloads