LuxSpace PoE, 14.8 W, 200x200 mm, 2200 lm, 4000 K, Power over Ethernet, UGR19, High-gloss reflector, White, IP20
DN572B LED20S/840 POE-E C WH
Product Description
200x200 mm, Aluminium die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 2200 lm, 14.8 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief