Ledinaire Recessed Downlight, 24 W, D200 mm, 2400 lm, 4000 K, Beam angle 60°, Black, IP20/54

DN070B LED24/840 24W 220-240V D200 RD EU

Product Description

D200 mm, Plastic, Black, Power supply unit (On/Off), 2400 lm, 24 W, 94.00 lm/W, 4000 K, (0.3795, 0.3827) 5SDCM, Beam angle 60°, Matte, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Connection unit 2-pole

Order code: 35404300
Full order code: 871951435404300

Downloads