GreenVision All-in-one Solar Street Light

All-in-one Solar street light range up-to 18000 lumens, suitable for high ambient temperature applications

Products

Product Compare
-
-
5700
70-79
-
-
-
5700
70-79
-
-
7,200
5700
-
-
-
7,200
5700
-
-
-
9,000
5700
-
-

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and MPPT charge controller built into the luminaire. Pressure die cast aluminium for sturdiness and long life. Specially designed pole mounting bracket allows different tilt angles, lateral and pole top mounting. Adjustable LED module for better distribution of light when required.

Benefits

  • Brings light to areas without access to electric grid

  • Preserves landscape as no trenching for cabling required

Features

  • High luminous efficacy of > 180 lm/Watt to maximize battery performance

  • MPPT charge controller for maximum efficiency

Applications

  • Road and streetlighting
  • Perimeter lighting
  • Parks, pedestrian paths, cycle tracks
  • Shopping centers, plazas
  • Industries, office and school campues
  • Sub-urban areas