Philips GreenUp Round Highbay

Classic, economical and reliable highbay luminaire

Products

Product family information

Description

The GreenUp Round Highbay range of luminaires provides the optimal balance between basic performance and price. The family covers a wide product range with a variety of options, competitive specifications, and long-term quality and reliability. The range is suitable for most industrial applications.

Benefits

  • Excellent energy savings, great value for money

  • High light quality with a range of lumen packages for different applications

Features

  • 140 lm/W system efficacy

  • Narrow and wide beam options

Applications

  • Manufacturing
  • Warehouse

Specifications

  • Optical cover/lens material
    Surface Suspended Pipe
  • Optical cover/lens material
    -20 to +45 ºC
  • Color Rendering index - CRI
    LED
  • Mounting type
    220-240V / 50-60Hz
  • Optical cover/lens material
    Flying cable
  • Light Source
    Mounting bracket
  • Optical cover/lens material
    Reflector
  • Mechanical impact protection
    PSU: non-dimmable
  • Light Source
    Housing: die-cast aluminum
  • Color Rendering index - CRI
    L70
  • Optical cover/lens material
    <15%
  • Lumen maintenance at median useful life 50.000h
    11klm - 30klm
  • Optical cover/lens material
    77W - 207W
  • Power consumption
    Up to 143lm/W
  • Light Source
    Mounting bracket
  • Color Rendering index - CRI
    80
  • Color Rendering index - CRI
    WB NB
  • Optical cover/lens material
    Aluminum
  • Optical cover/lens material
    PC
  • Optical cover/lens material
    Clear
  • Light Source
    Class I
  • Flicker / Pst / SVM
    IK06
  • Optical cover/lens finish
    IP65

Downloads