Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
67761999 | 150 | 4,800 | 5700 | - | - | ||
67762699 | 150 | 1,000 | 5700 | - | - | ||
67763399 | 150 | 2,000 | 5700 | - | - | ||
67764099 | 150 | 3,000 | 5700 | - | - |
Product family information
Description
Solar flood lighting with lithium ferro phosphate battery built in the luminaire, separate solar panel, with remote controller and installation accessories. IP65, IK06, Diecasting aluminium luminare housing for sturdiness and long life. Four lumen packs – 1000, 2000, 3000, 4800 lumens
Benefits
All component included in one box – do it yourself
Easily configurable as per consumer need.
Features
Solar floodlight range of 4 product– equivalent to 100W, 200W, 300W and 500W Halogen floodlights respectively
Infra red remote controller to dim luminaires
Applications
Warning & Safety
This product includes rechargeable batteries which must be adequately charged under sunlight before use.