Philips EcoSet basic controls
EcoSet basic control system – save energy in a simple, reliable, and affordable way
Products
| Product | Compare | |
|---|---|---|
SEG161 S MW IP65 Wireless WH AC67234899 | ||
SEG101 PIR Wireless WH65737699 | ||
SEG101 PIR IP65 Wireless WH65738399 | ||
EcoSet BLE IR Remote Controller97932399 | ||
EcoSet BLE Switch Dim97931600 |
Product family information
Description
Take the energy-saving capabilities of your lighting solutions to a whole new level with Philips EcoSet basic control system. This sensor solution is designed to deliver simple, reliable and affordable energy savings while further improving your energy sustainability. From offices and parking to industrial applications, Philips EcoSet basic control system comes in different versions to meet your exact needs – from plug and play to wired or wire free. It works by upgrading your conventional or LED luminaires with all the features of a basic controlled solution. So you can benefit from energy savings based on factors like movement detection, daylight harvesting, or group lighting control. Philips EcoSet basic control sensors are also simple to install, commission and maintain. Putting you in complete control of reliable and affordable energy savings from your existing lighting solutions.
Benefits
Simple system architecture for a broad range of options – wired or wireless; with integrated or external sensors
Designed to save energy
Features
Movement and daylight detection
Automatic dimming function and grouping control