Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Standalone Controls
EcoSet basic controls
EcoSet BLE IR Remote Controller
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
EcoSet basic controls
Philips EcoSet BLE IR Remote Controller
Product Description
Philips EcoSet BLE IR Remote Controller
Order code:
911401590622
Full order code:
692234197932399
Specifications
Expand all
Operating and Electrical
Line Frequency
- Hz
Input Current (Nom)
- A
Mechanical and Housing
Net Weight (Piece)
0.070 kg
Approval and Application
CE mark
No
EU RoHS compliant
No
Ambient temperature range
-5 to +40 °C
Product Data
Order product name
EcoSet BLE IR Remote Controller
Full product name
EcoSet BLE IR Remote Controller
Full product code
692234197932399
Order code
97932399
Material Nr. (12NC)
911401590622
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6922341979323
Numerator - Packs per outer box
2
EAN/UPC - Case
6922341979323
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401590622 en_AE
pdf 2.9 MB
Brochures
Install instructions
EcoSet BLE IR Remote Controller installation instruction
pdf 799.8 kB
Visuals
Product-Photographs-911401590622_EU
Multiple assets