Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Standalone Controls
EcoSet basic controls
SEG161 S MW IP65 Wireless WH AC
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
EcoSet basic controls
Philips SEG161 S MW IP65 Wireless WH AC
Product Description
Philips SEG161 S MW IP65 Wireless WH AC
Order code:
911401534342
Full order code:
692382867234899
Specifications
Expand all
Operating and Electrical
Line Frequency
50 or 60 Hz
Input Current (Nom)
0.01 A
Mechanical and Housing
Net Weight (Piece)
0.169 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
-35 °C to 50 °C
Product Data
Order product name
SEG161 S MW IP65 Wireless WH AC
Full product name
SEG161 S MW IP65 Wireless WH AC
Full product code
692382867234899
Order code
67234899
Material Nr. (12NC)
911401534342
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6923828672348
Numerator - Packs per outer box
10
EAN/UPC - Case
6923828672379
Installation diagrams
Dimension Drawing (without table) - SEG161 S MW IP65 Wireless WH AC
download
Downloads
Leaflets
Product Data Sheet
EcoSet SEG161 MW AC spec sheet
pdf 638.6 kB
Product leaflet
Localized commercial leaflet 911401534342 en_AE
pdf 365.0 kB
Brochures
Install instructions
EcoSet SEG161 MW AC installation instruction
pdf 8.2 MB
Visuals
Product-Photographs-911401534342_EU
Multiple assets
Product-Diagrams-911401534342_EU
Multiple assets