Philips MASTER Value, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 13.1 W, 15.5 W, 36W TL-D, 6500 K, 2100 lm, 2500 lm, CRI 80, 75000 Stunde(n)
MAS LEDtube VLE 1200mm 13.1W/15.5W 865T8
Produktbeschreibung
MASTER Value, LEDtube, T8, KVG/VVG/220-240V, 1200 mm, 13.1 W, 15.5 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 2500 lm, CRI 80, 75000 Stunde(n), 161 lm/W, EEL C, G13, Glas, 0 %, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1