Country
MyLighting login
Productos
Productos
LED Drivers
Ver todo
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
Ver todo
LED Modules
Ver todo
Linear and area modules
Directional and recessed modules
Outdoor modules
Ver todo
Lighting controls
Ver todo
Sensors and accessories
Ver todo
Retail Display Lighting
Ver todo
Retail display lighting modules
Ver todo
Soluciones
Sistemas y componentes de iluminación conectada
Iluminación conectada
MasterConnect
Sensor Ready y D4i
Puente SR
Iluminación conectada
Experimenta la iluminación: sistemas de iluminación prémium
Experimenta la iluminación
BioUp - HCL
Ingeniería espectral
Combinaciones de luz prémium para interiores
Combinaciones de luz exterior
Flextune - Multi-channel
Atenuación a apagado ComfortFade
Experimenta la iluminación
Tranquilidad
Tranquilidad
Controladores DuraVolt robustos
Flujo luminoso y color seleccionables
Programación SimpleSet
Tranquilidad
Herramientas
Herramientas
Herramientas
Herramienta Easy Design-In
MyLighting
Configurador MultiOne
Herramientas
Ponte en contacto con nosotros
Descripción general
Especificaciones
Descargas
Inicio
Productos
LED Drivers
Linear and compact LED drivers
Linear D4i and DALI-2
XITANIUM SR 20W 120-277V
Volver a la gama
Linear D4i and DALI-2
ADVANCE XITANIUM SR 20W 120-277V
Descargas populares
Hoja de datos del producto
pdf
2.6 MB
Seleccionar y descargar
Descripción del producto
ADVANCE XITANIUM SR 20W 120-277V
Código de pedido:
929002763613
Especificaciones
Expandir todo
General Information
Nominal lifetime
50,000 hour(s)
Features
Adjustable Output Current (AOC)
Adjustable Light Output (ALO)
Constant Light Output (CLO)
D4i
Operating and Electrical
Input Voltage
120 V
208 V
240 V
277 V
Line Frequency
50 to 60 Hz
Maximum Efficiency at Full Load
86 %
Output Current (Max)
560 mA
Output Current (Nom)
560 mA
Output Current Tolerance (Max)
5 %
Output Power (Max)
20 W
Default output current
560 mA
Constant Current (CC)
True
Constant Voltage (CV)
False
Output Voltage (Max)
54 V
Output Voltage (Min)
10 V
Surge Protection (Common/Differential)
2.5kV 100kHz Ring Wave 30Ohms (Common mode and Differential mode)
Adjustable Output Current
DALI
SimpleSet/NFC
Wiring
Input Wire Gauge
20-16 AWG
Temperature
T-Case Lifetime (Max)
167 °F
T-Case Lifetime (Nom)
167 °F
T-Case Maximum (Max)
176 °F
T-Case Maximum (Nom)
176 °F
Controls and Dimming
Dimmable
DALI
Control Interface
DALI
Dimming Range
100-1 %
D4i compliant
Yes
DynaDimmer
No
Mechanical and Housing
Overall length
11-1/16 inch
Overall width
1-3/16 inch
Overall height
1 inch
Dimensions (Height x Width x Depth)
25 x 30 x 280 mm
UL Wet/ damp/ dry location
Damp location
Dry location
Net Weight (Piece)
0.972 lb
Approval and Application
Overheating Protection
Yes
Isolation Classification
UL Class 2
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
EMI Standard
FCC Title 47 Subpart 15 Class A
Safety Standard
UL 8750, UL 1310
Approval Marks
NOM certificate
RoHS Compliant
cUL Listed (Class P)
Output Current Set Options
SimpleSet; DALI
Product Data
Order product name
XITANIUM SR 20W 120-277V
Full product name
XITANIUM SR 20W 120-277V
Order code
XI020C056V054VPT1
Material Nr. (12NC)
929002763613
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
781087170670
Numerator - Packs per outer box
18
EAN/UPC - Case
50781087170675
Descargas
Folletos
Hoja de datos del producto
Datasheet XITANIUM SR 20W 120-277V
pdf 2.6 MB
Ver
Folletos
Documentación adicional
Advance LED driver compatibility with Lutron Athena Wireless Node (AWN)
pdf 1.4 MB
Ver
Documentación adicional
Advance LED driver compatibility with Silvair sensors & nodes
pdf 1.0 MB
Ver
Documentación adicional
Design-in Guide Xitanium SR Indoor
pdf 2.6 MB
Ver
Imágenes
Product-Photographs-929002763613_NA
Diversos activos
Descargar
Dibujos CAD
CAD drawing XITANIUM SR 20W 120-277V
stp 3.4 MB
Descargar