ADVANCE Outdoor and Industrial D4i and DALI-2

D4i and DALI-2 drivers for your connected lighting applications with NLC as well as traditional DALI networks, for outdoor and industrial applications

Productos

Power
75
Output current (mA)
700
Max. output voltage (Vdc)
118
Dimming controls
DALI
Height (inch)
1-1/2
Power
75
Output current (mA)
1050
Max. output voltage (Vdc)
79
Dimming controls
DALI
Height (inch)
1-1/2
XJ 180W 0.90A 285V SR
XJ180C090V285VSF2
Power
180
Output current (mA)
900
Max. output voltage (Vdc)
285
Dimming controls
DALI
Height (inch)
1-1/2
Power
180
Output current (mA)
1250
Max. output voltage (Vdc)
210
Dimming controls
DALI
Height (inch)
1-1/2
Power
180
Output current (mA)
1800
Max. output voltage (Vdc)
144
Dimming controls
DALI
Height (inch)
1-1/2
Power
180
Output current (mA)
900
Max. output voltage (Vdc)
285
Dimming controls
DALI
Height (inch)
1-1/2
Power
180
Output current (mA)
1250
Max. output voltage (Vdc)
210
Dimming controls
DALI
Height (inch)
1-1/2
Power
180
Output current (mA)
1800
Max. output voltage (Vdc)
144
Dimming controls
DALI
Height (inch)
1-1/2

Información de la familia de productos

Descripción

The XitaniumLinear D4i driver brings the reliability of Advance drivers and connectivity of a standardized digital interface to enable wireless connected lighting systems for outdoor applications.The driver provides power and control on the same two-wire D4i interface to elimiate wiring complexity and need for additional power packs. The driver also provides an auxiliary power output to power radios for communication over longer transmission distances. The driver also provides energy and power reporting and other diagnostics to offer additional data capabilites to the lighting control system

Ventajas

  • Enable interoperability with diverse wireless sensors/network systems

  • Reduce complexity and cost of fixture by eliminating auxiliary components ordinarily required for powering sensors, switching fixture off and monitoring energy use

Características

  • Standard-compliant (ANSI C137.4 and DiiA) digital interface

  • Integrated DALI bus power supply (Part 250)

Aplicaciones

  • Site and Area
  • Street and Roadway
  • Flood and High Mast
  • Parking garages and exteriors
  • Industrial Warehouse
  • Manufacturing plants

Descargas

Imágenes

Family-Photographs-Outdoor and Industrial D4i and DALI-2
Diversos activos