Philips Fortimo SLM C 840 1216 L23 2828 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 840 1216 L23 2828 G8
ข้อมูลจำเพาะ
- Luminous Flux 9,470 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 169 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 23 mm