Philips Fortimo SLM C 835 1216 L23 2828 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 835 1216 L23 2828 G8
ข้อมูลจำเพาะ
- Luminous Flux 9,335 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 166 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 23 mm