Philips Fortimo SLM C 840 1206 L13 2024 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 840 1206 L13 2024 G8
ข้อมูลจำเพาะ
- Luminous Flux 3,420 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 165 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 13 mm