Philips Fortimo SLM C 935 1205 L13 2024 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 935 1205 L13 2024 G8
ข้อมูลจำเพาะ
- Luminous Flux 2,415 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 140 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 13 mm