Philips Fortimo SLM C 827 1202 L06 1215 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 827 1202 L06 1215 G8
ข้อมูลจำเพาะ
- Luminous Flux 1,015 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 148 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 6 mm