Philips Fortimo SLM C 850 1216 L23 2828 G8 HE
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 850 1216 L23 2828 G8 HE
ข้อมูลจำเพาะ
- Luminous Flux 9,670 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 171 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 23 mm