Philips Fortimo SLM C 827 1211 L19 2828 G8 HE
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 827 1211 L19 2828 G8 HE
ข้อมูลจำเพาะ
- Luminous Flux 6,945 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 163 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 19 mm