Philips Fortimo SLM C 930 PW 1206 L13 2024 G8 HE
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 930 PW 1206 L13 2024 G8 HE
ข้อมูลจำเพาะ
- Luminous Flux 3,375 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 162 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 13 mm