Philips Fortimo SLM C 830 PW 1204 L09 1619 G8 HE
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 830 PW 1204 L09 1619 G8 HE
ข้อมูลจำเพาะ
- Luminous Flux 2,255 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 162 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 9 mm