Philips CertaDrive HPF

High power factor with best offer

제품

Power
21
Output voltage (Vdc)
42
Output current (mA)
500
Adjustable Output Current
No
Dimming controls
Fixed
Power
12
Output voltage (Vdc)
40
Output current (mA)
300
Dimming controls
Fixed
Power
14
Output voltage (Vdc)
40
Output current (mA)
350
Adjustable Output Current
No
Dimming controls
Fixed
Power
16
Output voltage (Vdc)
40
Output current (mA)
400
Dimming controls
Fixed

제품군 정보

설명

CertaDrive LED Mini Point drivers are designed to operate with LED COB solutions used both in built-in and independent applications such as down light, spot light and track light. CertaDrive drivers have common features such as low ripple output current, single output current. HPF family comes with best offer on top of features above. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

응용 분야

  • Downlight, track light , spot light for retail, office, residential application

다운로드

비주얼

Family-Photographs-CertaDrive HPF
다양한 애셋 - Visuals