Country
MyLighting login
Products
Products
LED Modules
모두 보기
Point source modules
Constant voltage modules
모두 보기
LED Drivers
모두 보기
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
모두 보기
Retail Display Lighting
모두 보기
Retail display lighting accessories
모두 보기
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
개요
사양
다운로드
Home
제품
LED Drivers
Linear drivers
Linear isolated TD (Touch and Dim / DALI)
XITANIUM 48W 0.7-1.05A 46V TD DS 230V I
제품군으로 돌아가기
Linear isolated TD (Touch and Dim / DALI)
Philips XITANIUM 48W 0.7-1.05A 46V TD DS 230V I
인기 다운로드
Product-Photographs-929002851780_EU
ZIP
다운로드 모두 보기
제품 설명
Philips XITANIUM 48W 0.7-1.05A 46V TD DS 230V I
주문 코드:
929002851780
전체 주문 코드:
692234192215200
사양
모두 확장
General Information
Nominal lifetime
50,000 hour(s)
Isolation Class
Isolated/SELV
Operating and Electrical
Input Voltage
230 V
Total Harmonic Distortion IEC (Max)
20 %
Power Consumption
54.5 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
88 %
Output Current (Max)
1050 mA
Output Current Tolerance (Max)
5 %
Power Factor (Fraction)
0.9
Open Circuit Voltage (DC) (Max)
60 V
Input current (AC)
244 mA
Inrush Current Peak (Max)
17.2 A
Inrush Current Peak (Nom)
17.2 A
Output Power (Max)
48 W
Output Power (Nom)
48 W
Default output current
1050 mA
Inrush Current Width to 50% of Peak
270 µs
Power Factor 100% Load (Max)
0.9
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
False
Output Power (Min)
31.5 W
Output Current (Min)
700 mA
Output Voltage (Max)
46 V
Output Voltage (Min)
23 V
Number of Products on MCB (16A Type B) (Max)
24
Protection class IEC
Safety class II
Adjustable Output Current
DipSwitch
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.75 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
0.6 m
Input wire strip length
8.5 mm to 9.5 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.75 mm²
Output wire strip length
8.5 mm to 9.5 mm
System characteristics
Central DC Operation
No
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
65 °C
T-Case Lifetime (Nom)
65 °C
T-Case Maximum (Max)
75 °C
T-Case Maximum (Nom)
75 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
DALI
TD
Dimming Range
100-3 %
D4i compliant
No
DynaDimmer
No
Constant light output
No
Mechanical and Housing
Product Length
215 mm
Overall length
215 mm
Overall width
50.5 mm
Overall height
30 mm
Dimensions (Height x Width x Depth)
30 x 51 x 215 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.156 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class II
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CB compliance
CCC certificate
CE marking
ENEC certificate
SELV
Corridor Mode
False
Output Current Set Options
DipSwitch
Ambient temperature range
-20 °C to 45 °C
Product Data
Order product name
XITANIUM 48W 0.7-1.05A 46V TD DS 230V I
Full product name
XITANIUM 48W 0.7-1.05A 46V TD DS 230V I
Full product code
692234192215200
Order code
929002851780
Material Nr. (12NC)
929002851780
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
6922341922152
Numerator - Packs per outer box
24
EAN/UPC - Case
6922341922169
다운로드
리플렛
브로셔
Design-in Guide
pdf 3.8 MB
보기
비주얼
Product-Photographs-929002851780_EU
다양한 애셋 - Visuals
다운로드