Xitanium Linear isolated TD (Touch and Dim / DALI)

These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime with complete flexibility.

새로운 내용

제품

Power
71.4
Output voltage (Vdc)
51
Output current (mA)
1400
Adjustable Output Current
DipSwitch
Dimming controls
Fixed
Power
32
Output voltage (Vdc)
46
Output current (mA)
700
Adjustable Output Current
DipSwitch
Dimming controls
DALI
TD
Power
48
Output voltage (Vdc)
46
Output current (mA)
1050
Adjustable Output Current
DipSwitch
Dimming controls
DALI
TD
Power
21
Output voltage (Vdc)
42
Output current (mA)
500
Dimming controls
1-10V
Power
44
Output voltage (Vdc)
42
Output current (mA)
1050
Dimming controls
1-10V

제품군 정보

설명

Xitanium isolated / SELV drivers are ideal for linear Indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

장점

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners

  • These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process

기능

  • Complete range of DALI dimmable and programmable drivers

  • Five-year system warranty

응용 분야

  • Office
  • Retail
  • School
  • Indoor Parking spaces

경고 및 안전

  • Safety warnings and installation instructions must be taken into account during the design in, manufacturing, and installation processes.

  • Avoid touching live parts.

다운로드

리플렛

내부 설계 가이드
Design-in Guide pdf 1.8 MB

비주얼

Family-Photographs-Linear isolated TD (Touch and Dim / DALI)
다양한 애셋 - Visuals