Philips CertaFlux DLM Slim 1000lm 850 6" G2

Product Description

Philips CertaFlux DLM Slim 1000lm 850 6" G2

Order code: 929003390780
Full order code: 692234194599100

Specifications

  • Luminous Flux
    1,260 lm
  • Color Consistency Initial
    6
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    127.3 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product